Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Stainless steel valves, pipes and fittings
Food and beverage and wine making sectors
DIN standard - Range 62
DIN unions
Model 62117 - Blank liner - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
...
DIN unions
Model 62117 - Blank liner - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 662117-40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
Matière
MAT
Diamètre nominal
DN [mm]
D1 [mm]
D2 [mm]
L [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
662117-10
Inox 316 L
10
22
18
9
0.03
662117-15
Inox 316 L
15
28
24
9
0.04
662117-20
Inox 316 L
20
36
30
11
0.08
662117-25
Inox 316 L
25
44
35
13
0.13
662117-32
Inox 316 L
32
50
41
13
0.16
662117-40
Inox 316 L
40
56
48
13
0.22
662117-50
Inox 316 L
50
68
61
14
0.35
662117-65
Inox 316 L
65
86
79
16
0.70
662117-80
Inox 316 L
80
100
93
16
0.95
662117-100
Inox 316 L
100
121
114
20
1.50
662117-125
Inox 316 L
125
150
137
22
1.80
662117-150
Inox 316 L
150
176
163
24
2.50
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
BENE INOX - Stainless steel valves, pipes and fittings
- Model 62117
Order number
Béné Inox 662117-40
Shorttext
Blank liner - Stainless steel 316L
Latest change
29.07.2020 08:30:17
Unit
Keywords
Blank
Food
Model
Range
beverage
fittings
liner
making
pipes
sectors
stainless steel
valves
wine
Classifications
CNS
CNSERPBASE Object Properties